1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Coupler AP1, AP2, AP3, AP4

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AP-1
  • AP-2
  • AP-3
  • AP-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used to connect and separate all kinds of air tubing with one touch.
[Features]
· This coupler provides excellent versatility and supports applications from factory air piping to pneumatic tool hose connections.
· A thermal treatment has been applied to critical components to improve strength.
· Automatically eliminates twisting of the hose when connecting.
· Vibration-resistant with a high flow rate.
[Applications]
· One-touch fitting for air piping (general-purpose plug).

Part Number
AP-2
AP-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBarb outer diameter
(mm)
JAN Code Opposite-side hose size Opposite-side mounting size Use Package width
(mm)
Package length
(mm)
Package weight
(g)

฿ 183.61

COUPLER 1 Piece(s) 31 Day(s) 11.349772924423123/8 inch-For hose mounting451740

฿ 183.61

COUPLER 1 Piece(s) 31 Day(s) -4977292442336-Rc(PT)3/8For female thread mounting461860

Loading...

  1. 1

Basic Information

Working pressure 1.5 MPa Compatible fluid Air Material 1 Main body: steel (chrome plated)
Package height(mm) 130