1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nipple Socket (Intermediate Same-Diameter Nipple Socket)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 181.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An intermediate same-diameter nipple socket for air piping.
[Features]
· Allows hoses/tubes and equipment of the same diameter to be connected in the same direction.
[Applications]
· Air piping fitting (intermediate same-diameter nipple socket).

Part Number
NF-1011MPF 071
NF-1022 0580
NF-1022FPF 068
NF-1022MPF 072
NF-1033MPF 073
NF-1044 0600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection thread Package width
(mm)

฿ 289.75

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422703Male thread G (PF) 1/8, female thread Rc (PT) 1/845

฿ 181.20

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422574Male thread R (PT) 1/4, female thread Rc (PT) 1/445

฿ 310.25

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422673Male thread R (PT) 1/4, female thread G (PF) 1/445

฿ 310.25

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422710Male thread G (PF) 1/4, female thread Rc (PT) 1/445

฿ 348.84

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422727Male thread G (PF) 3/8, female thread Rc (PT) 3/845

฿ 333.17

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422598Male thread R (PT) 1/2, female thread Rc (PT) 1/265

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air Material 1 Brass
Package height(mm) 130 Package length(mm) 30 Package weight(g) 10