1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nipple Socket (Intermediate Reducing Nipple Socket)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Intermediate reducing nipple socket for air piping.
[Features]
· Allows hoses/tubes and equipment of different diameters to be connected in the same direction.
[Applications]
· Air piping fitting (intermediate reducing nipple socket).

Part Number
AT-36
AT-37
AT-38
AT-39
AT-40
AT-41
NF-1012 0610
NF-1021 0620
NF-1023 0630
NF-1032 0640
NF-1034 0650
NF-1043 0660
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Working pressure Connection thread Material 1 Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 186.62

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 49772924449271.0 MPaMale thread R(PT)1/8, female thread Rc(PT)1/4Brass (chrome plated)461311840

฿ 185.99

NIPPLE SOCKET 1 Piece(s) 8 Day(s) 49772924449341.0 MPaMale thread R(PT)1/4, female thread Rc(PT)3/8Brass (chrome plated)501302540

฿ 294.57

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 49772924449411.0 MPaMale thread R(PT)3/8, female thread Rc(PT)1/2Brass (chrome plated)571313060

฿ 180.59

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 49772924449581.0 MPaMale thread R(PT)1/4, female thread Rc(PT)1/8Brass (chrome plated)461311820

฿ 199.29

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 49772924449651.0 MPaMale thread R(PT)3/8, female thread Rc(PT)1/4Brass (chrome plated)471321840

฿ 262.61

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 49772924449721.0 MPaMale thread R(PT)1/2, female thread Rc(PT)3/8Brass (chrome plated)501302660

฿ 204.72

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422604-Male thread R(PT)1/8, female thread Rc(PT)1/4Brass451303010

฿ 201.29

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422611-Male thread R(PT)1/4, female thread Rc(PT)1/8Brass451303010

฿ 295.17

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422628-Male thread R(PT)1/4, female thread Rc(PT)3/8Brass451303010

฿ 295.17

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422635-Male thread R(PT)3/8, female thread Rc(PT)1/4Brass451303010

฿ 295.17

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422642-Male thread R(PT)3/8, female thread Rc(PT)1/2Brass651303010

฿ 295.17

NIPPLE SOCKET 1 Piece(s) 31 Day(s) 4977292422659-Male thread R(PT)1/2, female thread Rc(PT)3/8Brass651303010

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air