(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Intermediate same-diameter nipple for air piping.
[Features]
· Allows hoses/tubes and equipment of the same diameter to be connected in the same direction.
[Applications]
· Air piping fitting (intermediate same-diameter nipple).
Part Number |
---|
AT-3 |
AT-4 |
AT-54 |
AT-55 |
AT-57 |
AT-59 |
AT-60 |
HSB-1022 0920 |
HSB-1044 0940 |
NT-1033 0890 |
NT-1044 0900 |
RSB-1022 0960 |
RSB-1033 0970 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Working pressure | Connection thread | Material 1 | Package width (mm) | Package height (mm) | Package length (mm) | Package weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 158.28 | COUPLER | 1 Piece(s) | 31 Day(s) | 4977292442695 | 1.0 MPa | Male thread G(PF)1/4, male thread G(PF)1/4 | Brass (chrome plated) | 46 | 131 | 18 | 20 | ||
฿ 180.59 | COUPLER | 1 Piece(s) | 31 Day(s) | 4977292442701 | 1.0 MPa | Male thread G(PF)3/8, male thread G(PF)3/8 | Brass (chrome plated) | 46 | 131 | 18 | 40 | ||
฿ 155.27 | COUPLER | 1 Piece(s) | 31 Day(s) | 4977292443555 | 1.0 MPa | Male thread R(PT)1/8, male thread R(PT)1/8 | Brass (chrome plated) | 45 | 130 | 18 | 20 | ||
฿ 158.28 | COUPLER | 1 Piece(s) | 31 Day(s) | 4977292443562 | 1.0 MPa | Male thread PT1/4, male thread PT1/4 | Brass (chrome plated) | 45 | 130 | 18 | 20 | ||
฿ 332.56 | COUPLER | 1 Piece(s) | 31 Day(s) | 4977292443586 | 1.0 MPa | Male thread R(PT)1/2, male thread R(PT)1/2 | Brass (chrome plated) | 50 | 130 | 25 | 80 | ||
฿ 158.28 | NIPPLE | 1 Piece(s) | 31 Day(s) | 4977292443609 | 1.0 MPa | Male thread R(PT)1/4, male thread G(PF)1/4 | Brass (chrome plated) | 45 | 131 | 15 | 20 | ||
฿ 180.59 | NIPPLE | 1 Piece(s) | 31 Day(s) | 4977292443616 | 1.0 MPa | Male thread R(PT)3/8, male thread G(PF)3/8 | Brass (chrome plated) | 45 | 130 | 18 | 40 | ||
฿ 162.58 | NIPPLE | 1 Piece(s) | 31 Day(s) | 4977292422918 | - | Male thread R(PT)1/4, male thread G(PF)1/4 | Brass | 45 | 130 | 30 | 10 | ||
฿ 284.92 | NIPPLE | 1 Piece(s) | 31 Day(s) | 4977292422932 | - | Male thread R(PT)1/2, male thread G(PF)1/2 | Brass | 65 | 130 | 30 | 10 | ||
฿ 181.80 | JYOINT | 1 Piece(s) | 31 Day(s) | 4977292422888 | - | Male thread R(PT)3/8, male thread R(PT)3/8 | Brass | 45 | 130 | 30 | 10 | ||
฿ 243.31 | JYOINT | 1 Piece(s) | 31 Day(s) | 4977292422895 | - | Male thread R(PT)1/2, male thread R(PT)1/2 | Brass | 65 | 130 | 30 | 10 | ||
฿ 162.58 | NIPPLE | 1 Piece(s) | 31 Day(s) | 4977292422956 | - | Male thread G(PF)1/4, male thread G(PF)1/4 | Brass | 45 | 130 | 30 | 10 | ||
฿ 205.92 | NIPPLE | 1 Piece(s) | 31 Day(s) | 4977292422963 | - | Male thread G(PF)3/8, male thread G(PF)3/8 | Brass | 45 | 130 | 30 | 10 |
Loading...
Maximum operating pressure | 1.5 MPa | Compatible fluid | Air |
---|
How can we improve?
How can we improve?