1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nipple (Intermediate Reducing Nipple)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 161.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Intermediate reducing nipple for air piping.
[Features]
· Allows hoses/tubes and equipment of different diameters to be connected in the same direction.
[Applications]
· Air piping fitting (intermediate reducing nipple).

Part Number
AT-6
AT-62
AT-63
AT-64
NE-1012 0990
NE-1034 1010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Working pressure Connection thread Material 1 Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 256.58

NIPPLE 1 Piece(s) 31 Day(s) 49772924427251.0 MPaMale thread G(PF)3/8, male thread G(PF)1/2Brass (chrome plated)461312560

฿ 161.30

NIPPLE 1 Piece(s) 31 Day(s) 49772924436301.0 MPaMale thread R(PT)1/8, male thread R(PT)1/4Brass (chrome plated)451301520

฿ 205.92

NIPPLE 1 Piece(s) 31 Day(s) 49772924436471.0 MPaMale thread R(PT)1/4, male thread R(PT)3/8Brass (chrome plated)451321840

฿ 256.58

NIPPLE 1 Piece(s) 31 Day(s) 49772924436541.0 MPaMale thread R(PT)3/8, male thread R(PT)1/2Brass (chrome plated)501302560

฿ 170.34

NIPPLE 1 Piece(s) 31 Day(s) 4977292422987-Male thread R(PT)1/8, male thread R(PT)1/4Brass451303010

฿ 260.20

NIPPLE 1 Piece(s) 31 Day(s) 4977292423007-Male thread R(PT)3/8, male thread R(PT)1/2Brass651303010

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Compatible fluid Air