1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two-Touch Type Nut Coupler

NUT COUPLER TWO-TOUCH TYPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 50SN
  • 65SN
  • 85SN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose low-pressure fitting with excellent durability and abrasion resistance. The components important for steel are heat treated to improve their strength.
[Features]
・ For low pressure general purpose air piping.
・ It is a push-pull sleeve type that connects by pulling the sleeve.
・ A urethane hose can be connected easily and securely without the need for a hose clamp.
[Applications]
・ Such as for compressed air piping and connection of pneumatic tools and equipment in the factory

Part Number
50SN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 323.37

NUT COUPLER TWO-TOUCH TYPE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292459235 Maximum operating pressure 1.5 MPa Operating temperature range -20 to +60°C
Mounting urethane hose size(mm) 5.0 × 8.0 Material 1 Main body: steel, Seal: nitrile rubber (NBR) Package width(mm) 60
Package height(mm) 27 Package length(mm) 27 Package weight(g) 117