1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nut Coupler AP-16, AP-17, AP-18

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AP-16
  • AP-17
  • AP-18
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Coupler for urethane hose mounting.
[Features]
· To attach the hose, simply insert in the nipple and tighten the nut.
· Designed to grip the outer surface of the hose tightly to prevent it from coming loose or leaking fluid.
· Urethane hoses can be easily and reliably connected with no hose band necessary.
[Applications]
· One-touch fitting for air piping (general-purpose plug).

Part Number
AP-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 246.93

COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292442473 Maximum operating pressure 1.5 MPa Mounting hose size(mm) Inner diameter 8.0 × outer diameter 12.0
Compatible fluid Air Use Nut coupler for urethane hose mounting Material 1 Main body: steel (chrome plated)
Package width(mm) 46 Package height(mm) 131 Package length(mm) 18
Package weight(g) 60