1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin Sockets TL-1NR

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,079.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Before carrying out your work, be sure to disconnect this product from the piping circuit and check that no pressure is being applied. The seal is not covered by the warranty.

Product Description

TL-1NR twin sockets let you get multiple-line air piping out of 1 air source.
[Features]
· The socket freely moves 360 degrees to the desired direction, significantly improving maneuverability.
[Applications]
· For twin coupler 2-branch piping (inlet 1/4-inch coupler, outlet 2 sockets).

Part Number
APS-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,079.74

COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292442664 Inlet 1/4-inch coupler Working pressure 1.0 MPa
Compatible fluid Air Use For 2-branched piping Material 1 Main body: polyacetal (POM)
Package width(mm) 105 Package height(mm) 160 Package length(mm) 30
Package weight(g) 100