(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Intermediate same-diameter socket for air piping.
[Features]
· Allows hoses/tubes and equipment of the same diameter to be connected in the same direction.
[Applications]
· Socket for piping.
Part Number |
---|
AT-26 |
AT-27 |
AT-28 |
AT-29 |
NS-1011-1050 |
NS-1022-1060 |
NS-1033-1070 |
NS-1044-1080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Maximum operating pressure | Working pressure | Connection thread | Material 1 | Package width (mm) | Package height (mm) | Package length (mm) | Package weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 140.41 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444705 | - | - | Female thread Rc (PT) 1/8 on both sides | Brass (chrome plated) | 46 | 131 | 15 | 20 | ||
฿ 167.57 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444712 | 1.5 MPa | 1.0 MPa | Female thread Rc (PT) 1/4 on both sides | Brass (chrome plated) | 46 | 131 | 18 | 40 | ||
฿ 236.94 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444729 | 1.5 MPa | 1.0 MPa | Female thread Rc (PT) 3/8 on both sides | Brass (chrome plated) | 51 | 130 | 25 | 60 | ||
฿ 345.52 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444736 | 1.5 MPa | 1.0 MPa | Female thread Rc (PT) 1/2 on both sides | Brass (chrome plated) | 57 | 131 | 30 | 100 | ||
฿ 120.80 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423045 | - | - | Female thread Rc (PT) 1/8 on both sides | Brass | 45 | 130 | 30 | 10 | ||
฿ 144.92 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423052 | 1.5 MPa | - | Female thread Rc (PT) 1/4 on both sides | Brass | 45 | 130 | 30 | 10 | ||
฿ 169.05 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423069 | 1.5 MPa | - | Female thread Rc (PT) 3/8 on both sides | Brass | 45 | 130 | 30 | 10 | ||
฿ 223.31 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423076 | 1.5 MPa | - | Female thread Rc (PT) 1/2 on both sides | Brass | 65 | 130 | 30 | 10 |
Loading...
Compatible fluid | Air |
---|
How can we improve?
How can we improve?