(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Intermediate reducing socket for air piping.
[Features]
· Allows hoses/tubes and equipment of different diameters to be connected in the same direction.
[Applications]
· Socket for air piping.
Part Number |
---|
AT-33 |
AT-34 |
AT-35 |
NS-1012-1090 |
NS-1023-1100 |
NS-1034-1110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Maximum operating pressure | Working pressure | Connection thread | Material 1 | Package width (mm) | Package height (mm) | Package length (mm) | Package weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 179.62 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444897 | - | - | Female thread Rc (PT) 1/8, female thread Rc (PT) 1/4 | Brass (chrome plated) | 46 | 131 | 18 | 40 | ||
฿ 246.00 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444903 | 1.5 MPa | 1.0 MPa | Female thread Rc (PT) 1/4, female thread Rc (PT) 3/8 | Brass (chrome plated) | 50 | 130 | 25 | 80 | ||
฿ 342.52 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292444910 | 1.5 MPa | 1.0 MPa | Female thread Rc (PT) 3/8, female thread Rc (PT) 1/2 | Brass (chrome plated) | 56 | 131 | 30 | 120 | ||
฿ 199.20 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423083 | - | - | Female thread Rc (PT) 1/8, female thread Rc (PT) 1/4 | Brass | 45 | 130 | 30 | 10 | ||
฿ 247.44 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423090 | 1.5 MPa | - | Female thread Rc (PT) 1/4, female thread Rc (PT) 3/8 | Brass | 45 | 130 | 30 | 10 | ||
฿ 343.93 | SKJ TOOL | 1 Piece(s) | 31 Day(s) | 4977292423106 | 1.5 MPa | - | Female thread Rc (PT) 3/8, female thread Rc (PT) 1/2 | Brass | 65 | 130 | 30 | 10 |
Loading...
Compatible fluid | Air |
---|
How can we improve?
How can we improve?