1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Nut 85PNG For Nitto-Kohki 85SN/PN

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 246.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Prevents the hose from bending and breaking at the coupler connection.
[Features]
· Spring nut for the Nitto-Kohki 85SN/PN.
· Can be attached to your existing nut coupler.
[Applications]
· Protects the part where the hose connects to the socket/plug to prevent it from breaking.

Part Number
APS-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 246.93

COUPLER 1 Piece(s) 31 Day(s) 2-piece set

Loading...

  1. 1

Basic Information

JAN Code 4977292442954 Compatible urethane hose Inner diameter 8.5 mm, outer diameter 12.5 mm Package width(mm) 63
Package height(mm) 163 Package length(mm) 28 Package weight(g) 20
Quantity 2-piece set