1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Axis Swing Swivel 1/4

JYOINT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 891.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel joint that can help make air piping and air tools more maneuverable and easier to use.
[Features]
· Attaches to air piping and air tools to allow them to be rotated.
· Allows 360-degree × 360-degree rotation on 2 axes.
· Can be installed by tightening the inner hex socket with a hex wrench.
[Applications]
· Air piping fitting (swing swivel).

Part Number
RR622-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 891.98

JYOINT 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory JAN Code 4977292457309 Connection thread R1/4, Rc1/4
Overall length(mm) 35 Tightening hex size 6 mm Material 1 Main body: brass
Package width(mm) 130 Package height(mm) 50 Package length(mm) 20
Package weight(g) 75

Please check the type/dimensions/specifications of the part RR622-C in the 2-Axis Swing Swivel 1/4 series.