1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Element (For ACU-1, ACU-2, ACU-4, ACU-5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • ACU-3E
  • ACU-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 477.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Replacement element for air clean unit.
[Features]
· Ideal for preventing damage to air tools.
· Replacement is easy.
[Applications]
· Removes moisture and dust from air piping.

Part Number
ACU-3E
ACU-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Applicable models Package width
(mm)
Package height
(mm)
Package weight
(g)
Quantity

฿ 535.19

PRESSURE GAUGE 1 Piece(s) 31 Day(s) 4977292445122Air Clean Unit (ACU-1, ACU-2)50133851 pc

฿ 477.90

PRESSURE GAUGE 1 Piece(s) 31 Day(s) 4977292445085Air Clean Unit (ACU-4, ACU-5)51131121 pc

Loading...

  1. 1

Basic Information

Package length(mm) 25 Quantity 1 pc