1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air T 3M × 3F (2 Ports)

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 383.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Intermediate same-diameter air tee for air piping.
[Features]
· Allows air pipes of the same diameter to be branched in a T shape.
[Applications]
· Air piping fitting (intermediate same-diameter air tee).

Part Number
AT-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 383.22

COUPLER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292443227 Maximum operating pressure 1.5 MPa Working pressure 1.0 MPa
Connection thread Male thread PT3/8, female thread PT3/8, female thread PT3/8 Compatible fluid Air Material 1 Brass (nickel plated)
Package width(mm) 50 Package height(mm) 130 Package length(mm) 27
Package weight(g) 80