1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-Function Air Clean Unit

PRESSURE GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,929.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for removing moisture from the air compressor and for automatic lubrication and pressure adjustment of air tools.
[Features]
· Drainage discharge is done manually normally and automatically when the air pressure falls below 0.5 kgf/cm².
· The double bottle and transparent guard give you a clear view of the drainage from 360 degrees around the unit.
· It automatically lubricates the air tool with a fixed amount of oil, eliminating the hassle of manual lubrication.
· Installing and removing the bottle, discharging the drainage, and locking the pressure setting can all be done with a single action.
· The low-cost, space-saving design combines 3 functions in a single body and case: filter, pressure reducing valve, and lubricator.
[Applications]
· Removes moisture and dust from the air piping.

Part Number
ACU-4 1/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,929.03

PRESSURE GAUGE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory JAN Code 4977292445061 Nominal filtration rating 5 μm
Pipe connection PT1/4 Nominal bore diameter 8 A Maximum operating pressure 0.97 MPa
Recommended lubricant Type I turbine oil (ISO VG32) Oil storage 50 cc Compatible fluid Air
Set contents / accessories Pressure gauge, wall bracket Package width(mm) 85 Package height(mm) 300
Package length(mm) 85 Package weight(g) 760

Please check the type/dimensions/specifications of the part ACU-4 1/4 in the 3-Function Air Clean Unit series.