1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Hose Joint 2M

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AT-71 6.5X10
  • AT-74 8.5X12.5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hose joint for air piping.
[Features]
· A joint for connecting urethane hoses to equipment.
· Just plug the hose into the nipple and tighten the nut to attach.
[Applications]
· Air piping fitting (urethane hose joint).

Part Number
AT-71 6.5X10
AT-74 8.5X12.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection urethane hose size Connection thread Package width
(mm)
Package length
(mm)
Package weight
(g)

฿ 275.27

JYOINT 1 Piece(s) 31 Day(s) 4977292444002Inner diameter 6.5 mm, outer diameter 10.0 mmMale thread R1/4 (PT1/4)451840

฿ 319.90

JYOINT 1 Piece(s) 31 Day(s) 4977292444033Inner diameter 8.5 mm, outer diameter 12.5 mmMale thread PT1/4502860

Loading...

  1. 1

Basic Information

Maximum operating pressure 1.5 MPa Working pressure 1.0 MPa Compatible fluid Air
Material 1 Brass (chrome plated) Package height(mm) 130