1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Tube Fitting - Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple push-in connection and one-touch separation.
[Features]
· Used for connecting tubes in the same direction.
[Applications]
· Tube fitting for air piping.

Part Number
KQ2H04-00A
KQ2H08-00A
KQ2H10-00A
KQ2H12-00A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType JAN Code Compatible tube outer diameter Package width
(mm)
Package length
(mm)
Package weight
(g)

฿ 159.57

JOINT 1 Piece(s) 9 Day(s) Coupler49772924193524 mm (× 2 ports)45102

฿ 172.77

SKJ JOINT 1 Piece(s) 7 Day(s) Coupler49772924193768 mm (× 2 ports)45154

฿ 205.80

JOINT 1 Piece(s) 8 Day(s) Coupler497729241938310 mm (× 2 ports)652010

฿ 294.57

JOINT 1 Piece(s) 31 Day(s) -497729241939012 mm (× 2 ports)652312

Loading...

  1. 1

Basic Information

Operating pressure range -0.1 to 1 MPa Ambient temperature -5 to +60°C Material 1 Main body materials: PP, C3604, SUS304, NBR and other materials, Compatible tubing materials: polyurethane, nylon
Compatible tube material Polyurethane, nylon Package height(mm) 130