1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Tube Fitting - Tee Union

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple push-in connection and one-touch separation.
[Features]
· Used for branch piping at right angles from the female thread part on both sides.
[Applications]
· Tube fitting for air piping.

Part Number
KQ2T04-02AS
KQ2T04-M5A
KQ2T06-01AS
KQ2T06-02AS
KQ2T08-01AS
KQ2T08-02AS
KQ2T10-02AS
KQ2T10-03AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Connection thread Compatible tube outer diameter Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 269.24

JOINT 1 Piece(s) 31 Day(s) 4977292419758Male thread R(PT)1/44 mm (× 2 ports)451301320

฿ 275.27

JOINT 1 Piece(s) 31 Day(s) 4977292419734Thread: M5 × 0.84 mm (× 2 ports)45130520

฿ 269.24

JOINT 1 Piece(s) 31 Day(s) 4977292419772Male thread R(PT)1/86 mm (× 2 ports)45130138

฿ 275.27

JOINT 1 Piece(s) 31 Day(s) 4977292419789Male thread R(PT)1/46 mm (× 2 ports)451251020

฿ 287.94

JOINT 1 Piece(s) 31 Day(s) 4977292419796Male thread R(PT)1/88 mm (× 2 ports)65125102

฿ 294.57

JOINT 1 Piece(s) 31 Day(s) 4977292419802Male thread R(PT)1/48 mm (× 2 ports)651301620

฿ 338.59

JOINT 1 Piece(s) 31 Day(s) 4977292419826Male thread R(PT)1/410 mm (× 2 ports)851251520

฿ 351.26

JOINT 1 Piece(s) 31 Day(s) 4977292419833Male thread R(PT)3/810 mm (× 2 ports)851251540

Loading...

  1. 1

Basic Information

Operating pressure range -0.1 to 1 MPa Ambient temperature -5 to +60°C Material 1 Main body materials: PP, C3604, SUS304, NBR and other materials, Compatible tubing materials: polyurethane, nylon
Compatible tube material Polyurethane, nylon