1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Tube Fitting - Straight Union

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 126.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple push-in connection and one-touch separation.
[Features]
· Used for piping in the same direction from the female thread part.
[Applications]
· Tube fitting for air piping.

Part Number
KQ2H04-02AS
KQ2H04-M5A
KQ2H06-M5A
KQ2H08-01AS
KQ2H08-03AS
KQ2H10-02AS
KQ2H10-03AS
KQ2H10-04AS
KQ2H12-02AS
KQ2H12-03AS
KQ2H12-04AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType JAN Code Connection thread Compatible tube outer diameter Package width
(mm)
Package length
(mm)
Package weight
(g)

฿ 129.80

SKJ UNION 1 Piece(s) 31 Day(s) -4977292419222Male thread R(PT)1/44 mm451212

฿ 199.29

UNION 1 Piece(s) 31 Day(s) -4977292419208Thread: M5 × 0.84 mm45940

฿ 133.14

UNION 1 Piece(s) 8 Day(s) Coupler4977292419239Thread: M5 × 0.86 mm451140

฿ 126.54

UNION 1 Piece(s) 9 Day(s) Coupler4977292419260Male thread R(PT)1/88 mm451720

฿ 199.29

UNION 1 Piece(s) 31 Day(s) -4977292419284Male thread R(PT)3/88 mm451920

฿ 231.25

UNION 1 Piece(s) 31 Day(s) -4977292419291Male thread R(PT)1/410 mm652020

฿ 237.28

UNION 1 Piece(s) 31 Day(s) -4977292419307Male thread R(PT)3/810 mm652020

฿ 249.94

UNION 1 Piece(s) 31 Day(s) -4977292419314Male thread R(PT) 1/210 mm652540

฿ 249.94

UNION 1 Piece(s) 31 Day(s) -4977292419321Male thread R(PT)1/412 mm652020

฿ 262.61

UNION 1 Piece(s) 31 Day(s) -4977292419338Male thread R(PT)3/812 mm652420

฿ 226.14

UNION 1 Piece(s) 7 Day(s) Coupler4977292419345Male thread R(PT) 1/212 mm651540

Loading...

  1. 1

Basic Information

Operating pressure range -0.1 to 1 MPa Ambient temperature -5 to +60°C Material 1 Main body materials: PP, C3604, SUS304, NBR and other materials, Compatible tubing materials: polyurethane, nylon
Compatible tube material Polyurethane, nylon Package height(mm) 130