1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Tube Fitting - Elbow Union

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 205.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple push-in connection and one-touch separation.
[Features]
· Used for piping at right angles from the female thread part.
[Applications]
· Tube fitting for air piping.

Part Number
KQ2L04-01AS
KQ2L04-M5A
KQ2L06-02AS
KQ2L08-03AS
KQ2L10-02AS
KQ2L10-03AS
KQ2L10-04AS
KQ2L12-02AS
KQ2L12-03AS
KQ2L12-04AS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType JAN Code Connection thread Compatible tube outer diameter Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 205.92

JOINT 1 Piece(s) 31 Day(s) -4977292419451Male thread R(PT)1/84 mm45130108

฿ 232.00

SKJ JOINT 1 Piece(s) 16 Day(s) -4977292419444Thread: M5 × 0.84 mm45130102

฿ 218.59

JOINT 1 Piece(s) 31 Day(s) -4977292419499Male thread R(PT)1/46 mm451301420

฿ 237.28

JOINT 1 Piece(s) 31 Day(s) -4977292419529Male thread R(PT)3/88 mm451301940

฿ 212.40

JOINT 1 Piece(s) 9 Day(s) Coupler4977292419536Male thread R(PT)1/410 mm651302020

฿ 212.40

JOINT 1 Piece(s) 10 Day(s) Coupler4977292419543Male thread R(PT)3/810 mm651302040

฿ 300.60

JOINT 1 Piece(s) 31 Day(s) -4977292419550Male thread R(PT) 1/210 mm651302660

฿ 252.55

JOINT 1 Piece(s) 8 Day(s) Coupler4977292419567Male thread R(PT)1/412 mm651251520

฿ 319.90

JOINT 1 Piece(s) 31 Day(s) -4977292419574Male thread R(PT)3/812 mm651252040

฿ 272.37

JOINT 1 Piece(s) 8 Day(s) Coupler4977292419581Male thread R(PT) 1/212 mm651201560

Loading...

  1. 1

Basic Information

Operating pressure range -0.1 to 1 MPa Ambient temperature -5 to +60°C Material 1 Main body materials: PP, C3604, SUS304, NBR and other materials, Compatible tubing materials: polyurethane, nylon
Compatible tube material Polyurethane, nylon