1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

W Tube Fitting - Straight Reducing

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • KQ2H04-06A
  • KQ2H06-08A
  • KQ2H08-10A
  • KQ2H10-12A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 179.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple push-in connection and one-touch separation.
[Features]
· Used to connect tubes of different sizes.
[Applications]
· Tube fitting for air piping.

Part Number
KQ2H04-06A
KQ2H06-08A
KQ2H08-10A
KQ2H10-12A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Compatible tube outer diameter Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 179.39

JOINT 1 Piece(s) 6 Day(s) 49772924194064 mm / 6 mm45128136

฿ 256.58

JOINT 1 Piece(s) 31 Day(s) 49772924194136 mm / 8 mm45130168

฿ 298.79

JOINT 1 Piece(s) 8 Day(s) 49772924194208 mm / 10 mm651302010

฿ 325.72

JOINT 1 Piece(s) 8 Day(s) 497729241943710 mm / 12 mm651252020

Loading...

  1. 1

Basic Information

Operating pressure range -0.1 to 1 MPa Ambient temperature -5 to +60°C Material 1 Main body materials: PP, C3604, SUS304, NBR and other materials, Compatible tubing materials: polyurethane, nylon
Compatible tube material Polyurethane, nylon