1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ST Hose J

ST HOSE J

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,022.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a joint convenient for connecting hoses.
[Applications]
Hose connection

Part Number
VHJ-0311
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,022.45

ST HOSE J 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory Barb outer diameter(mm) 11 Thread size R3/8
JAN Code 4977292428262 Material 1 Stainless steel (SUS304) Package width(mm) 60
Package height(mm) 100 Package length(mm) 20 Package weight(g) 60

Please check the type/dimensions/specifications of the part VHJ-0311 in the ST Hose J series.