1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RT-Type R Line Coupler

COUPLER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,280.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Enables multi-branch air piping from 1 source.
[Features]
· Lets you run air from 1 source through 2 pipes at the same time.
· The swivel mechanism completely eliminates kinking of the hose.
[Applications]
· For twin coupler 2-branch piping (inlet 1/4-inch high coupler, outlet 2 sockets).

Part Number
APS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,280.50

COUPLER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4977292442657 Inlet 1/4-inch high coupler Working pressure 1.5 MPa
Compatible fluid Air Use For 2-branched piping Specifications With dustproof cap
Package width(mm) 105 Package height(mm) 160 Package length(mm) 30
Package weight(g) 460

Please check the type/dimensions/specifications of the part APS-1 in the RT-Type R Line Coupler series.