1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DSL Plug

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 153.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product enables one-touch connection of air piping and is considerably smaller and lighter than conventional products, thereby preventing grip fatigue and significantly reducing joint strain.
[Features]
· Easy one-touch removal and refitting of air piping.
· The plug shape is the same as conventional products but the body has been greatly reduced in size and weight
· 100% made in Japan.
[Applications]
· General-purpose plug.

Part Number
S-21DPF 200
S-21DPM 160
S-22DPM 170
S-23DPF 220
S-24DPF 230
S-24DPM 190
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Weight
(g)
Nominal thread JAN Code Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 153.46

COUPLER 1 Piece(s) 31 Day(s) 32 × 1420Rc1/849772924371271251520

฿ 153.46

COUPLER 1 Piece(s) 31 Day(s) 37 × 1422R1/849772924370801301523

฿ 153.46

COUPLER 1 Piece(s) 31 Day(s) 41 × 1426R 1/449772924370971301527

฿ 153.46

COUPLER 1 Piece(s) 31 Day(s) 37.5 × 2140Rc3/849772924371411252340

฿ 199.29

COUPLER 1 Piece(s) 31 Day(s) 39 × 2657Rc1/249772924371581202860

฿ 199.29

COUPLER 1 Piece(s) 31 Day(s) 42.5 × 2149R1/249772924371101252240

Loading...

  1. 1

Basic Information

Type General-purpose air plug Maximum operating pressure 1.5 MPa Compatible fluid Air
Material 1 Main body: steel and other materials Package width(mm) 50