1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DSL Socket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product enables one-touch connection of air piping and is considerably smaller and lighter than conventional products, thereby preventing grip fatigue and significantly reducing joint strain.
[Features]
· Easy one-touch removal and refitting of air piping.
· The plug shape is the same as conventional products but the body has been greatly reduced in size and weight.
· 100% made in Japan.
[Applications]
· General-purpose socket.

Part Number
S-OL21H 010
S-OL21M 039
S-OL22F 060
S-OL22FF 110
S-OL22M 040
S-OL23H 030
S-OL23M 050
S-OL24F 071
S-OL50C 080
S-OL85C 100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Weight
(g)
Barb outer diameter
(mm)
Nominal thread JAN Code Specifications Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 300.60

COUPLER 1 Piece(s) 31 Day(s) 57.2 × 23637-4977292458177-501252562

฿ 300.60

COUPLER 1 Piece(s) 31 Day(s) 47.2 × 2363-R1/84977292436991-501252563

฿ 300.60

COUPLER 1 Piece(s) 31 Day(s) 50.7 × 2378-Rc1/44977292458221-501252578

฿ 319.90

COUPLER 1 Piece(s) 31 Day(s) 45.2 × 2375-G1/4 female thread4977292437035-501252568

฿ 300.60

COUPLER 1 Piece(s) 31 Day(s) 49.2 × 2368-R 1/44977292458207-501252565

฿ 300.60

COUPLER 1 Piece(s) 31 Day(s) 65.2 × 237011.3-4977292458191-501252569

฿ 300.60

COUPLER 1 Piece(s) 31 Day(s) 50.2 × 2373-R3/84977292458214-501252572

฿ 370.55

COUPLER 1 Piece(s) 31 Day(s) 51.7 × 26101-Rc1/24977292437028-5012530101

฿ 357.89

COUPLER 1 Piece(s) 31 Day(s) 52.2 × 2377--4977292458245Urethane hose with inner diameter 5 mm × outer diameter 8 mm501252573

฿ 370.55

COUPLER 1 Piece(s) 31 Day(s) 57.2 × 2390--4977292458269Urethane hose with inner diameter 8.5 mm × outer diameter 12.5 mm401203080

Loading...

  1. 1

Basic Information

Type General-purpose air socket Maximum operating pressure 1.5 MPa Compatible fluid Air
Material 1 Main body: steel and other materials, O-ring: NBR