(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This dual-purpose product can be used both for suction cleaning and for blowing away debris or drying work with a jet of air.
[Features]
・ Blow-off and dust collecting can be switched with the single-action switching lever
・ It comes with 3 types of suction nozzles that can be used depending on the purpose
・ Blows a wide range of dust and debris with a large diameter nozzle
・ It reduces air consumption by increasing the effect of rear air intake by a factor of 4
・ Long-lasting with a sturdy body made of die-cast aluminum
[Application]
・ Blowing dust and debris off, drying work and cooling, etc., with a jet of air, and cleaning debris and wood chips with air suction
Product Type | Air Gun (Suction/Injection Type) | Main Body / Set | Set Product | Air Consumption Amount(m³/min) | Blower 0.46 (at 0.6 MPa), vacuum 0.45 (at 0.6 MPa) |
---|---|---|---|---|---|
Max Operating Pressure(Mpa) | 1 | Air suction volume(L/min) | Vacuum 800 (at 0.6 MPa) | Air discharge volume(L/min) | Blower 2,300 (at 0.6 MPa) |
Main body size(mm) | Height 160 × width 147 × depth 42 | Main body weight(g) | 420 | JAN Code | 4977292450195 |
Connection | Normal-pressure all-purpose single-action plug | Set contents / accessories | Main body, hose (approx. 1.3 m), brush nozzle (for vacuum), straight nozzle (for vacuum), crevice nozzle (for vacuum), 2 × fixing bands, dust bag | Material | Main body: die-cast aluminum, Nozzle/hose: plastic |
Package width(mm) | 340 | Package height(mm) | 110 | Package depth(mm) | 205 |
Package weight(g) | 1,100 |
Please check the type/dimensions/specifications of the part SVB-001N in the Normal-Pressure, Blower Vacuum Gun series.
How can we improve?
How can we improve?