1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Needle Rocket Duster SNR-1BK, SNR-2BU

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SNR-1BK
  • SNR-2BU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 509.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not point this product towards people or animals during use. Ensure that all the threaded parts are fastened together securely. Please do not use at pressures greater than the maximum operating pressure. Watch for flying objects and pay attention to your surroundings as you work. Please always wear protective glasses when working. For compressed air only.

Product Description

An air duster specially constructed for precision work in a compact shape that is convenient for storage and portability.
[Features]
· Lightweight and compact for convenient storage and portability.
· Comes with a carabiner hook for convenient portability.
· Easy-to-use hand-held button type.
[Applications]
· Removing dirt, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.

Part Number
SNR-1BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 509.86

AIR DUSTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.5 MPa Nozzle Length(mm) 40 Nozzle inlet diameter(mm) 1.3
Air Use Amount(L / min) 60 L/min (at 0.5 MPa) Fluid to Apply Air Material Main body: plastic
Color Black JAN Code 4977292456913 Product Width(mm) 111
Product Height(mm) 29 Product Length(mm) 28 Product Weight(g) 75