1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dual Chuck DXS SAC-200

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 452.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Note that depending on the type of valve it may not be possible to fill every tire with air. If the valve has poor precision, it may not be possible to fill the tire with air.

Product Description

Can be used to inflate the tires of
bicycles, cars, motorcycles, wheelbarrows, tractors, wheelchairs, balance bikes, etc.
[Features]
· A dual chuck for inflating car and bicycle tires that is compatible with British and US type valves.
· Equipped with a general-purpose single-action plug for easy connection to commercially available air hose sets.
· When you remove the plug, it exposes a G1/4 male thread that can be used to connect the hose directly with a commercially available hose joint.
[Applications]
· A tire chuck for filling tires with compressed air from an air compressor.

Part Number
SAC-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 452.57

AIR DUSTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1.0 MPa Material Main body: brass and iron, Gasket: NBR JAN Code 4977292459075
Product Width(mm) 165 Product Height(mm) 70 Product Length(mm) 30
Product Weight(g) 127 Head type Single-head dual type Connection Normal-pressure all-purpose single-action plug
Mounting thread G1/4 male thread