1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connection Hose Nut For Duster

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Ensure that all the threaded parts are fastened together securely. Please do not use at pressures greater than the maximum operating pressure. For compressed air only.

Product Description

A connection hose nut for an air duster.
[Features]
· A hose nut that is convenient for connecting a urethane hose to an air duster.
· To attach the hose, simply tighten the insertion nut on the nipple.
[Applications]
· Connecting a urethane hose to an air duster.

Part Number
AD-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 300.60

AIR DUSTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1.0 MPa Fluid to Apply Air Material Main body: brass, O-ring: NBR
JAN Code 4977292424585 Product Width(mm) 30 Product Height(mm) 60
Product Length(mm) 20 Product Weight(g) 50 Connection urethane hose(mm) Inner diameter 6.5 to 7.0, outer diameter 10
Mounting thread M12 × 1.0 Width across the flats 14 mm / 16 mm