1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Connection Plug For Duster

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 224.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Ensure that all the threaded parts are fastened together securely. Please do not use at pressures greater than the maximum operating pressure. For compressed air only.

Product Description

A one-touch coupler-type connection plug for an air duster.
[Features]
· A one-touch coupler-type connection plug that is convenient for connecting an air hose to an air duster.
[Applications]
· Connecting piping to an air duster.

Part Number
AD-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 224.62

AIR DUSTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1.0 MPa Fluid to Apply Air Material Main body: brass, O-ring: NBR
JAN Code 4977292443838 Product Width(mm) 30 Product Height(mm) 110
Product Length(mm) 20 Product Weight(g) 20 Mounting thread Single-action plug, M12 × 1.0
Width across the flats 14 mm