1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flow-Regulating Duster Nozzle

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not point this product towards people or animals during use. Ensure that all the threaded parts are fastened together securely. Please do not use at pressures greater than the maximum operating pressure. Watch for flying objects and pay attention to your surroundings as you work. Please always wear protective glasses when working. For compressed air only.

Product Description

A nozzle with an adjustable air flow rate.
[Features]
· Replacement nozzle for air duster.
· Air flow can be controlled at the tip.
[Applications]
· Removing dirt, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.

Part Number
AD-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 281.91

AIR DUSTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1.0 MPa Nozzle Mounting Screws G1/8 (PF1/8 male threading) Fluid to Apply Air
Size(mm) 24 JAN Code 4977292445337 Product Width(mm) 45
Product Height(mm) 130 Product Length(mm) 16 Product Weight(g) 20