1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

0.15‑L Gravity-Type Cup For Spray Gun

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,491.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Specifically for air spray guns. Be sure not to use this product for other applications. Carefully read the instruction manual of the air spray gun before use and use it safely.

Product Description

Made from lightweight materials for enhanced workability.
[Features]
· Gravity-type cup for air spray guns.
· A fluorine coating is applied to the inner surface so that the paint remains fluid and does not adhere to the cup surface, which is very convenient when it is time to change colors or clean the cup.
[Applications]
· Paint spraying work.

Part Number
SPC-15G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,491.02

AIR DUSTER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Cup mounting threading size G1/4 Cup capacity 150 cc JAN Code 4977292457378
Product Width(mm) 85 Product Height(mm) 182 Product Length(mm) 85
Product Weight(g) 140 Supply method Gravity type