1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Nozzle, Slender 100 mm AD-16

STRAIGHT NOZZLE FINE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not point this product towards people or animals during use. Ensure that all the threaded parts are fastened together securely. Please do not use at pressures greater than the maximum operating pressure. Watch for flying objects and pay attention to your surroundings as you work. Please always wear protective glasses when working. For compressed air only.

Product Description

A slender straight nozzle perfect for dust work in small spaces.
[Features]
· Replacement nozzle for air duster.
· The straight nozzle allows you aim the jet of air.
[Applications]
· Removing dirt, chips, scraps, and water drops, as well as cleaning, cooling, drying, etc.

Part Number
AD-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 338.59

STRAIGHT NOZZLE FINE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1.0 MPa Nozzle Mounting Screws G1/8 (PF1/8) Weight(g) 30
Fluid to Apply Air Material Brass Size(mm) 120
JAN Code 4977292445344 Product Width(mm) 52 Product Height(mm) 210
Product Length(mm) 20 Product Weight(g) 38