1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Nozzle, Slender SSN-100, SSN-300, SSN-500

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SSN-100
  • SSN-300
  • SSN-500
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can reach narrow places and deep places with a thin pipe.
[Features]
·Replacement air duster nozzle that can be attached to the nozzle mounting screw size G1/8 of the SK11 / E-Value air duster blow gun
·Since it is a thin and long nozzle, it is ideal for cleaning deep or distant places and narrow gaps
[Applications]
·Screw size G1/8 dedicated air duster blow gun replacement long nozzle

Part Number
SSN-100
SSN-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
JAN Code Product Height
(mm)
Product Weight
(g)

฿ 287.94

AIR DUSTER 1 Piece(s) 31 Day(s) 100497729245009619534

฿ 401.91

AIR DUSTER 1 Piece(s) 31 Day(s) 300497729245010239556

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.7 MPa Material Main body: iron and other materials Pipe outer diameter(mm) 6
Pipe inner diameter(mm) 3.5 Product Width(mm) 50 Product Length(mm) 25
Mounting thread G1/8 male thread