1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Air Hose Reel SAAR-8512

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,303.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Mounting bolts and nuts are not included (purchase separately if needed). Install the product in a place that can withstand the weight and impact. Do not install it above the work site, since it could pose a hazard if it were to fall.

Product Description

Automatic air hose winder that frees you from annoying retrieval and cleanup of the air hose.
[Features]
· The high-flow-rate 8.5‑mm hose can be automatically wound with the force of the spring, ensuring a safer and more comfortable work environment.
· Equipped with a normal-pressure, general-purpose, one-touch socket and plug for instant connectivity.
· Equipped with a swivel so the hose can be turned to face the desired direction and then pulled out straight and smooth.
[Applications]
· For use as an automatic air hose winder.
· Ideal for drive-type air tools.

Part Number
SAAR-8512
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,303.34

AIR DUSTER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Weight(g) 8,500 JAN Code 4977292458351
Hose size Inner diameter 8.5 mm × outer diameter 12.5 mm Hose stop method Gear type Hose length(m) 12, (input side) 1
Fitting General-purpose, one-touch socket and plug for normal pressure Maximum operating pressure 1.5 MPa Compatible fluid Compressed air
Main body size(mm) 170 × 380 × 325 Material 1 Body: iron, Hose: urethane resin Package width(mm) 325
Package height(mm) 180 Package length(mm) 390 Package weight(g) 9,300

Please check the type/dimensions/specifications of the part SAAR-8512 in the Auto Air Hose Reel SAAR-8512 series.