1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Air Reel, SAAR-6504

AUTO AIR REEL 65 X 4 M

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,257.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • With metal fittings for mounting or hanging on the wall. Install the product in a place that can withstand the weight and impact. Do not install it above the work site, since it could pose a hazard if it were to fall.

Product Description

Automatic air hose winder that frees you from annoying retrieval and cleanup of the air hose.
[Features]
・ A compact type that is ideal for those who use air tools for hand work
・ The air hose is automatically wound by the force of the spring
・ Comes with a normal pressure general-purpose single-action socket and plug for immediate connection and use
・ A spring-loaded stopper that reliably stops when pulled out
[Application]
・ Automatic air hose reel

Part Number
SAAR-6504
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,257.00

AUTO AIR REEL 65 X 4 M 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Weight(g) 1,900 JAN Code 4977292458337
Hose size Inner diameter 6.5 mm × outer diameter 10.0 mm Hose stop method Spring type Hose length(m) (Output side) 4, (input side) none
Fitting General-purpose, one-touch socket and plug for normal pressure Maximum operating pressure 1.0 MPa Compatible fluid Compressed air
Main body size(mm) 82 × 220 × 220 Material 1 Body: plastic, Hose: urethane resin Package width(mm) 360
Package height(mm) 300 Package length(mm) 160 Package weight(g) 2,000

Please check the type/dimensions/specifications of the part SAAR-6504 in the Auto Air Reel, SAAR-6504 series.