1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Premium Air Hose SAHP-H610, SAHP-H620

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SAHP-H610
  • SAHP-H620
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,202.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to read and understand the warnings and precautions before using this product. Be sure to carefully read the instruction manual for your air compressor and air tool before use. Be sure to inspect the product before use. Do not use the product if you notice any cracks, discoloration, perforations, stiffness or swelling. Do not cut or machine the hose. Do not disassemble or modify the product.

Product Description

Anti-sputtering hose for normal air pressure made from a special elastomer resin.
[Features]
· Normal-pressure air hose equipped with a one-touch socket and plug.
· Employs a lightweight, compact socket to reduce grip fatigue.
· Size (mm): inner diameter 6.5 × outer diameter 10.0.
· You can select from 2 types of hose of lengths 10 m and 20 m to suit your needs.
[Applications]
· Can be used as an air hose.
· Ideal for work in factories, construction sites, etc.

Part Number
SAHP-H620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,202.19

AIR DUSTER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Size(mm) Inner diameter 6.5 × outer diameter 10.0 JAN Code 4977292438780
Hose length(m) 20 Maximum operating pressure 1.5 MPa Connection type General-purpose socket and plug
Compatible fluid Compressed air Material 1 Hose: special elastomer resin, Socket: iron, brass, NBR, Plug: iron Package width(mm) 290
Package height(mm) 290 Package length(mm) 75 Package weight(g) 1,510

Please check the type/dimensions/specifications of the part SAHP-H620 in the Hard Premium Air Hose SAHP-H610, SAHP-H620 series.