1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster JP 100N, SAD-101

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 445.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not point this product towards people or animals during use. Ensure that all the threaded parts are fastened together securely. Please do not use at pressures greater than the maximum operating pressure. Watch for flying objects and pay attention to your surroundings as you work. Please always wear protective glasses when working. For compressed air only.

Product Description

[Features]
・ 100 mm long nozzle reaches the corner
・ The body is nickel-plated
・ Workability is outstanding because the flow rate can be adjusted steplessly with a metal fitting
・ Maximum operating pressure (M pa): 0.7 MPa
・ The size consists of height 143 × width 187 × depth 21 mm
[Application]
・ Removal of dust, particles, cutting chips, water drops, water cleaning, cooling, drying work, etc.

Part Number
SAD-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 445.14

AIR DUSTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.7 MPa Air Intake Screw M12 × 1.0 Nozzle Mounting Screws G1/8 (PF1/8 female thread)
Air Use Amount(L / min) 220 L/min Weight(g) 226 Fluid to Apply Air
Material Main body: die-cast aluminum, Handle: iron, O-ring: NBR, Nozzle: brass Size(mm) Height 143 × width 187 × depth 21 JAN Code 4977292424905
Product Width(mm) 187 Product Height(mm) 143 Product Length(mm) 20
Product Weight(g) 226

Please check the type/dimensions/specifications of the part SAD-101 in the Air Duster JP 100N, SAD-101 series.