1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Storm Air Duster SAD-301

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,352.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air duster that blows compressed air in a circular motion at high speed to effectively handle all your blowing tasks.
[Features]
· The stainless-steel nozzle blows compressed air in a circular motion at high speed for maximum effectiveness.
· Featuring a sturdy aluminum die-cast body and a long trigger to prevent fatigue.
· Maximum operating pressure (MPa): 1.0 MPa
· Materials: Body: die-cast aluminum and other materials / Nozzle: aluminum and other materials.
[Applications]
· Oil removal and drying in the manufacturing industry, dust and dirt removal at work sites, peeling and removing dirt from agricultural products.

Part Number
SAD-301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,352.15

AIR DUSTER 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 1.0 MPa Nozzle Mounting Screws G1/8 Material Body: die-cast aluminum and other materials, Nozzle: aluminum and other materials
JAN Code 4977292459761 Product Width(mm) 145 Product Height(mm) 139
Product Length(mm) 25 Product Weight(g) 226 Air intake threading G1/4
Air consumption 450 L/min Operating temperature range 5 to 60 degrees

Please check the type/dimensions/specifications of the part SAD-301 in the Storm Air Duster SAD-301 series.