1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Spray Gun, Heavy Duty Type

AIR DUSTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,314.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to read the instruction manual before use. To use this product, a compressed air supply source (compressor) and piping (air hose, single-action socket, etc.) are required separately. It is dedicated to general paint (water-based paint / oil-based paint). Depending on the paint, it may not be possible to paint with an air spray gun, so check with the paint manufacturer before use.

Product Description

An air spray gun that is ideal for the middle and top coats of small accessories.
[Features]
・Handy for work with frequent color switching.
・The shape of the discharge (circle or ellipse) can be changed with the pattern adjustment screw.
・The oval spray directions (vertical/horizontal) can be adjusted with the angle of the air cap.
[Applications]
・Paint spraying work.

Part Number
SPGK-13G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,314.04

AIR DUSTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Nozzle inlet diameter(mm) 1.3 Air Use Amount(L / min) 90 L/min Material Main body: Die-cast aluminum, parts: Brass and stainless steel, etc., aluminum cup: Aluminum/Brass
Cup capacity 400 cc Pattern opening(mm) 150 JAN Code 4977292458665
Product Width(mm) 155 Product Height(mm) 310 Product Length(mm) 108
Product Weight(g) 745 Supply method Gravity type Operating air pressure 0.3 to 0.34 MPa
Air intake threading G1/4 Paint discharge amount 165 L/min

Please check the type/dimensions/specifications of the part SPGK-13G in the Air Spray Gun, Heavy Duty Type series.