1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Urethane Tube 6 mm × 10 m

URETHANE TUBE 6MMX10M

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 604.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight and simple urethane tube.
[Features]
・Single-action connection is possible with the dedicated fitting.
・Convenient for fixed piping and hand piping.
[Applications]
・Urethane tube.

Part Number
UT-0610C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 604.54

URETHANE TUBE 6MMX10M 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Accessory Size(mm) Inner diameter 4 × outer diameter 6 Tube length(m) 10
JAN Code 4977292440417 Package width(mm) 300 Package height(mm) 360
Package length(mm) 20 Package weight(g) 220

Please check the type/dimensions/specifications of the part UT-0610C in the Urethane Tube 6 mm × 10 m series.