1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Polyurethane Tube For Pneumatic Tools/Devices

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 351.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use within the specification range. Replace tubes that are damaged or that have deteriorated. Be sure not to exceed the minimum bend radius when handling the tubes and, if possible, leave some leeway. Take care not to twist or pull on the piping or subject it to impact, etc. Use SK11 tube fittings (made by SMC) for connecting the tubes. Product pictures are representative.

Product Description

PU tubes suitable for fixed air piping and equipment piping as well as for simple piping applications.
[Features]
· Made of polyurethane resin, ideal for air piping.
[Applications]
· Dedicated polyurethane tubes for use with pneumatic tools and devices.

Part Number
TU0425BU-10
TU0425W-5
TU0425Y3-5
TU0425Y3-10
TU0604B-10
TU0604BU-5
TU0604GR2-5
TU0604W-5
TU0604W-10
TU0604Y3-5
TU0604Y3-10
TU0604YR2-5
TU0805B-5
TU0805BU-5
TU0805BU-10
TU0805G3-10
TU0805GR2-5
TU0805W-5
TU1065B-5
TU1065B-10
TU1065BU-10
TU1065W-5
TU1065W-10
TU1208B-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code Minimum bending radius
(mm)
Color Length
(m)
Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)

฿ 503.23

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 4 × inner diameter 2.5497729243623610Blue1029233017104

฿ 351.26

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 4 × inner diameter 2.5497729243587110White52252401356

฿ 351.26

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 4 × inner diameter 2.5497729243591810Neon yellow52302401357

฿ 503.23

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 4 × inner diameter 2.5497729243626710Neon yellow1029033515107

฿ 674.49

PU TUBE 1 Piece(s) 5 Day(s) Outer diameter 6 × inner diameter 4497729243628115Black1028532017202

฿ 433.87

PU TUBE 1 Piece(s) 7 Day(s) Outer diameter 6 × inner diameter 4497729243595615Blue524023028103

฿ 433.87

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 6 × inner diameter 4497729243597015Light gray523523015102

฿ 433.87

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 6 × inner diameter 4497729243594915White525025030200

฿ 674.49

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 6 × inner diameter 4497729243629815White1030035024203

฿ 433.87

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 6 × inner diameter 4497729243598715Neon yellow523024523105

฿ 674.49

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 6 × inner diameter 4497729243633515Neon yellow1028532830198

฿ 433.87

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 6 × inner diameter 4497729243599415Neon orange522023523105

฿ 718.51

PU TUBE 1 Piece(s) 5 Day(s) Outer diameter 8 × inner diameter 5497729243600720Black531033015197

฿ 718.51

PU TUBE 1 Piece(s) 8 Day(s) Outer diameter 8 × inner diameter 5497729243602120Blue535032030400

฿ 1,231.71

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 8 × inner diameter 5497729243637320Blue1035032030400

฿ 1,231.71

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 8 × inner diameter 5497729243638020Neon green1035032030400

฿ 718.51

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 8 × inner diameter 5497729243604520Light gray535032030400

฿ 718.51

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 8 × inner diameter 5497729243601420White529033018198

฿ 908.47

PU TUBE 1 Piece(s) 5 Day(s) Outer diameter 10 × inner diameter 6.5497729243607627Black529033018285

฿ 1,649.62

PU TUBE 1 Piece(s) 5 Day(s) Outer diameter 10 × inner diameter 6.5497729243642727Black1030031055544

฿ 1,649.62

PU TUBE 1 Piece(s) 7 Day(s) Outer diameter 10 × inner diameter 6.5497729243644127Blue1035032030400

฿ 908.47

PU TUBE 1 Piece(s) 9 Day(s) Outer diameter 10 × inner diameter 6.5497729243608327White529533020279

฿ 1,649.62

PU TUBE 1 Piece(s) 5 Day(s) Outer diameter 10 × inner diameter 6.5497729243643427White1029032535540

฿ 1,149.09

PU TUBE 1 Piece(s) 5 Day(s) Outer diameter 12 × inner diameter 8497729243614435Black530034245384

Loading...

  1. 1

Basic Information

Type Other Related Accessory Maximum operating pressure 0.8 MPa Operating temperature range -5 to +60°C
Compatible fluid Air Material 1 Polyurethane resin Compatible pipe fitting Single-action tube fitting