Flex Ratchet Wrench S, SGR-F5SET

Brand :
SK 11

Caution

    Product Description

    A 5-piece set of ratchet wrench that can be final-tightened for excellent workability even in narrow spaces.
    [Features]
    ・ With a 180-degree flex head, you can set the ideal offset angle even in cramped places
    ・ With 72 gears, it has excellent operability with a fine feed angle even in narrow places where the swing width is limited
    ・ Deployed in a set of 5 with ratchet mechanism, swing (flex), and width across flats of 10, 12, 13, 14, and 17 mm
    [Application]
    ・ Tightening and loosening hex bolts and nuts

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat