4‑In‑1 Wobble Ratchet

Brand :
SK 11

Caution

    Product Description

    A labor-saving wrench that accommodates 4 different sizes in 1.
    [Features]
    · The spherical gears allow for use at any angle, work around obstacles, while ensuring enough handle space.
    · Can be used in a range up to 15°.
    · You can select from 3 different sizes: 8 × 10 × 12 × 13 mm, 10 × 12 × 13 × 14 mm, and 14 × 17 × 19 × 21 mm.
    [Applications]
    · Perfect to use when tightening and loosening hex bolts and nuts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    4‑In‑1 Wobble Ratchet | SK 11 | MISUMI Thailand