- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Blind Rivets 400 Pcs.
(i)Caution
- Wear safety glasses when working.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Width (mm) |
Product Depth (mm) |
|
฿ 566.55
|
CLAMPPING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
97 |
158 |
|
฿ 566.55
|
CLAMPPING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
95 |
154 |
|
฿ 566.55
|
CLAMPPING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
95 |
154 |
Basic Specifications
-
- Product Category
- Other
-
- Riveter Diameter(mm)
- 3.2
-
- Tensile Strength
- 140 kg
-
- Shear Strength
- 90 kg
-
- Quantity
- 400 pcs. included
-
- Material 1
- Flange: aluminum, Shaft: steel
-
- Product Height(mm)
- 55
Product Description
Use with a hand riveter to fasten thin plates.
[Features]
· Blind rivets to be used with a hand riveter.
· Flange (rivet body) is made of aluminum and is rust-resistant.
· Commercial pack of 400 rivets.
[Applications]
· Fastening the part to the base welding material.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Width (mm) |
Product Depth (mm) |
|
฿ 566.55
|
CLAMPPING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
97 |
158 |
|
฿ 566.55
|
CLAMPPING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
95 |
154 |
|
฿ 566.55
|
CLAMPPING TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
95 |
154 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?