(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Thin Blade Precision Knife PNS-1 To PNS-5

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The tip of the knife is finished to be extremely sharp. Exercise caution to avoid injuries to finger tips or hands. Store in the safety case after use. Not a replaceable blade type.
  • From :
    ฿ 248.76 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PNS-1
PNS-2
PNS-3
PNS-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279192

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279208

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279215

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279222

Basic Specifications

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Blade Thickness(mm)
    0.38
  • Material 1
    Blade: Special stainless steel, Handle: AS resin
  • Package width(mm)
    45
  • Package height(mm)
    240
  • Package depth(mm)
    6
  • Package weight(g)
    19
  • Country of origin
    Made in Japan

Product Description

Knife with a 0.38 mm ultra-thin blade made in Japan.
[Features]
· Perfect for detailed work since a surgical knife has been modified into a knife for hobbies.
· Ideal for ultra-precision work.
· Features superior sharpness and durability.
· Blade tip shape can be selected according to the intended application.
[Applications]
· Wax machining and precision work.

Part Number
PNS-1
PNS-2
PNS-3
PNS-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279192

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279208

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279215

฿ 248.76

KNIFE 1 Piece(s) 31 Day(s) 4977292279222

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1