(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Tools For Craftsmanship, Double-Sided Knife / Double-Sided Spatula Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • The tip is extremely sharp and finished with precision, so be very careful during handling to protect against injuries. Always use safety equipment such as safety glasses to protect your eyes during use. Keep in good condition after use and store in a safe place out of reach of children.

Specifications of PTM-8

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Specifications 1
    Made of rust-resistant all stainless steel
  • Material 1
    Stainless steel (SUS410)
  • JAN Code
    4977292279086
  • Package width(mm)
    42
  • Package height(mm)
    237
  • Package depth(mm)
    16
  • Package weight(g)
    30
  • Shape
    Double-sided spatula type
Part Number
PTM-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 402.61

SCRAPER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Specifications 1
    Made of rust-resistant all stainless steel
  • Material 1
    Stainless steel (SUS410)
  • JAN Code
    4977292279086
  • Package width(mm)
    42
  • Package height(mm)
    237
  • Package depth(mm)
    16
  • Package weight(g)
    30
  • Shape
    Double-sided spatula type

Product Description

Ideal for applying putty, clay work and other arrangements, and smoothing work.
[Features]
· Ideal for pottery work, clay work, sculpting and other detailed craft work.
[Applications]
· Use for creating art objects, ceramic arts, woodwork, metal work and other craft products, such as sculptures, clay work and decorative objects.

Specifications of PTM-8

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Specifications 1
    Made of rust-resistant all stainless steel
  • Material 1
    Stainless steel (SUS410)
  • JAN Code
    4977292279086
  • Package width(mm)
    42
  • Package height(mm)
    237
  • Package depth(mm)
    16
  • Package weight(g)
    30
  • Shape
    Double-sided spatula type
Part Number
PTM-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 402.61

SCRAPER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1