(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Micro Knife PNM-1 To PNM-8

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The tip of the knife is finished to be extremely sharp. Exercise caution to avoid injuries to finger tips or hands. If the blade becomes dull, sharpen it with a whetstone between 800 and 1,200 depending on the shape of the blade.
  • From :
    ฿ 496.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PNM-1
PNM-2
PNM-3
PNM-5
PNM-6
PNM-7
PNM-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade diameter
(mm)
Blade tip shape Blade width
(mm)
JAN Code

฿ 522.98

KNIFE 1 Piece(s) 31 Day(s) - Straight blade/large 3.0 4977292279246

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) - Straight blade/small 1.2 4977292279253

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) - Elliptical blade/large 1.2 4977292279260

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) - Triangle blade 2.0 4977292279284

฿ 690.38

KNIFE 1 Piece(s) 31 Day(s) - Oblique blade/large 3.0 4977292279291

฿ 522.98

KNIFE 1 Piece(s) 31 Day(s) - Oblique blade/small 1.2 4977292279307

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) Maximum 2 Square awl - 4977292279314

Basic Specifications

  • Product Model
    Special Purpose Cutter
  • Main Body, Replacement Blade
    Body
  • Material 1
    Blade: SK-5, Handle: machined aluminum
  • Blade hardness
    HRC-60
  • Handle length(mm)
    115
  • Package width(mm)
    42
  • Package height(mm)
    240
  • Package depth(mm)
    7
  • Package weight(g)
    20

Product Description

Knife made of SK-5 material.
[Features]
· Quenched to hardness of HRC60 for long-lasting sharpness.
· Ideal for ultra-precision work.
· Features superior sharpness and durability.
· Blade tip shape can be selected according to the intended application.
[Applications]
· For detailed work, such as modeling and diorama making.

Part Number
PNM-1
PNM-2
PNM-3
PNM-5
PNM-6
PNM-7
PNM-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade diameter
(mm)
Blade tip shape Blade width
(mm)
JAN Code

฿ 522.98

KNIFE 1 Piece(s) 31 Day(s) - Straight blade/large 3.0 4977292279246

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) - Straight blade/small 1.2 4977292279253

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) - Elliptical blade/large 1.2 4977292279260

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) - Triangle blade 2.0 4977292279284

฿ 690.38

KNIFE 1 Piece(s) 31 Day(s) - Oblique blade/large 3.0 4977292279291

฿ 522.98

KNIFE 1 Piece(s) 31 Day(s) - Oblique blade/small 1.2 4977292279307

฿ 496.18

KNIFE 1 Piece(s) 31 Day(s) Maximum 2 Square awl - 4977292279314

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1