- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
PVC Cut 180 mm
(i)Caution
- It cannot be used for heat treated copper wire or steel plate. Please do not use this product for purposes other than those specified on the packaging. Please do not use excessive force with scissors (plucking or hammering the cutting edge) as it may cause not only spillage or damage to the blade, but also danger of injury.(Please do not forcefully cut, especially at the tip)
Specifications of US-4
-
- Product Model
- PVC Pipe Cutter
-
- Total Length(mm)
- Approx. 185
-
- JAN Code
- 4977292180542
-
- Product Width(mm)
- 118
-
- Product Height(mm)
- 250
-
- Product Depth(mm)
- 15
-
- Material
- Blade: Carbon tool steel (S50C), surface treatment: Hard chrome
-
- Package weight(g)
- 100
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 579.21
|
PIPE CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- PVC Pipe Cutter
-
- Total Length(mm)
- Approx. 185
-
- JAN Code
- 4977292180542
-
- Product Width(mm)
- 118
-
- Product Height(mm)
- 250
-
- Product Depth(mm)
- 15
-
- Material
- Blade: Carbon tool steel (S50C), surface treatment: Hard chrome
-
- Package weight(g)
- 100
Product Description
Scissors suitable for work, hobby and packing work.
[Features]
・It features a soft grip that is light and prevents fatigue.
・Rust-resistant hard chrome plating specification.
[Applications]
・Work, hobby, packing work.
Specifications of US-4
-
- Product Model
- PVC Pipe Cutter
-
- Total Length(mm)
- Approx. 185
-
- JAN Code
- 4977292180542
-
- Product Width(mm)
- 118
-
- Product Height(mm)
- 250
-
- Product Depth(mm)
- 15
-
- Material
- Blade: Carbon tool steel (S50C), surface treatment: Hard chrome
-
- Package weight(g)
- 100
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 579.21
|
PIPE CUTTER
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?