(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Raceway Cutter MK-205

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • To avoid electric shock, please do not use it for items that carry current. Please do not cut metal such as VA wire or copper wire.

Specifications of MK-205

  • Product Model
    Sheath Pipe Cutter
  • Cutting Capacity (mm)
    Up to 20(Resin products such as ducts)
  • Total Length(mm)
    205
  • JAN Code
    4977292278102
  • Product Width(mm)
    90
  • Product Height(mm)
    270
  • Product Depth(mm)
    20
  • Material
    Cutting edge: Cutter steel SK-5
  • Package weight(g)
    240
Part Number
MK-205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 813.80

CUTTING TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Since the blade edge is sharp, this duct cutter can cut cable raceways with a light force.
[Features]
・Using one of the finest cutlery steel, the blade edge is hard chrome plated to resist rust.
・Easy to cut with a soft grip that fits comfortably in the hand.
・Duracon-made safety lock is light and secure touch.
[Applications]
・Cable raceway cutting work for electrical construction.

Specifications of MK-205

  • Product Model
    Sheath Pipe Cutter
  • Cutting Capacity (mm)
    Up to 20(Resin products such as ducts)
  • Total Length(mm)
    205
  • JAN Code
    4977292278102
  • Product Width(mm)
    90
  • Product Height(mm)
    270
  • Product Depth(mm)
    20
  • Material
    Cutting edge: Cutter steel SK-5
  • Package weight(g)
    240
Part Number
MK-205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 813.80

CUTTING TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1